IESNA:LM-63-2002
[TEST]P953136
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-740-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]49825
TILT=NONE
156 -1 1 37 41 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
6899.2 7795 8687.5 9442.6 10019.2 10369.3 10626.8 10894.5 11148.5 11440.3
11797.2 12181.7 12658.8 13180.5 13832.7 14762.8 16046.6 17783.4 20076.2 23011
26810.6 31365.5 35587.4 38038.1 37571.3 33974.1 27308.3 19811.9 12713.7 9037.6
6236.7 3909.5 2176.2 473.7 0 0 0
6899.2 7661.2 8471.2 9130.2 9621.1 9943.7 10166.8 10410.5 10668 10932.3
11265.2 11663.4 12126.7 12641.6 13259.4 14069.5 15157.6 16595.8 18435.5 20992.7
24325.6 27524.6 29093.2 28554.3 26663.1 23491.5 18493.9 12514.6 6758.4 3991.9
2200.2 985.1 381 48.1 0 0 0
6899.2 7582.2 8210.4 8670.3 9017 9226.4 9373.9 9566.2 9734.3 9895.7
10122.2 10424.3 10781.2 11124.5 11491.7 11941.4 12470 13105 13884.1 14663.3
14900.1 14117.6 12137 9813.3 7225.2 5014.8 3542.3 2557.2 1795.2 1290.6
871.8 521.7 291.8 130.4 24 0 0
6899.2 7386.6 7853.4 8196.6 8395.7 8498.7 8570.8 8601.6 8581.1 8502.1
8385.4 8323.6 8255 8090.2 7729.8 7215 6679.5 6168.1 5728.7 5430.1
5279.1 5141.8 4953 4633.8 4390.1 4201.3 3617.8 2931.3 1935.9 1355.8
967.9 672.8 446.2 192.2 27.5 0 0
6899.2 7190.9 7527.3 7781.3 7918.6 7952.9 7874 7661.2 7317.9 6871.7
6391.2 6003.3 5749.3 5594.8 5471.3 5289.4 5028.5 4777.9 4582.3 4479.3
4479.3 4506.8 4513.6 4486.2 4283.7 3837.4 3363.8 3048 2567.5 2062.9
1496.5 981.7 535.5 209.4 13.7 0 0
6899.2 7033 7194.4 7379.7 7513.6 7499.8 7317.9 6964.4 6535.3 6133.7
5800.8 5564 5426.7 5323.7 5203.6 5018.2 4757.3 4441.6 4132.6 3888.9
3758.5 3775.7 3882.1 3954.2 3926.7 3806.6 3545.7 3123.5 2653.3 2210.5
1795.2 1410.7 1026.3 597.2 257.4 0 0
6899.2 6820.2 6871.7 7002.1 7146.3 7215 7108.5 6875.1 6614.3 6380.9
6144 5876.3 5598.3 5327.1 5062.8 4784.8 4479.3 4156.7 3851.2 3600.6
3377.5 3188.7 3027.4 2924.4 2893.5 2883.2 2828.3 2704.7 2491.9 2193.3
1692.2 1160.2 641.9 339.8 123.6 0 0
6899.2 6679.5 6552.5 6580 6789.3 7057.1 7266.4 7283.6 7136 6902.6
6631.4 6308.8 5934.7 5539.9 5165.8 4808.8 4469 4139.5 3844.3 3614.3
3446.2 3336.3 3247.1 3137.2 2969 2704.7 2430.2 2231.1 2052.6 1853.5
1592.6 1232.2 792.9 459.9 151 0 0
6899.2 6511.3 6216.1 6171.5 6377.4 6895.7 7451.8 7712.7 7633.7 7338.5
6985 6624.6 6243.6 5821.4 5399.2 4987.3 4599.4 4242.5 3930.1 3689.9
3507.9 3380.9 3329.4 3295.1 3219.6 3054.9 2855.8 2629.2 2399.3 2131.5
1805.5 1407.3 1036.6 652.2 212.8 0 0
6899.2 6350 5907.2 5687.5 5793.9 6315.7 7081.1 7695.5 7843.1 7585.7
7156.6 6744.7 6363.7 5965.5 5570.8 5176.1 4784.8 4403.8 4070.9 3816.9
3604 3463.3 3360.3 3315.7 3250.5 3130.4 2958.7 2766.5 2557.2 2323.7
2001.1 1589.2 1167 641.9 199.1 6.9 0
6899.2 6205.8 5718.4 5430.1 5471.3 5938.1 6645.2 7263 7609.7 7513.6
7153.2 6744.7 6363.7 5986.1 5615.4 5244.7 4860.3 4482.7 4153.2 3875.2
3638.4 3477 3356.9 3284.8 3209.3 3072 2869.5 2649.8 2430.2 2172.7
1853.5 1434.8 1043.5 556.1 151 0 0
6899.2 6178.4 5598.3 5196.7 5121.2 5430.1 5982.7 6614.3 7033 7074.2
6851.1 6504.4 6161.2 5842 5526.2 5186.4 4829.4 4469 4136.1 3851.2
3607.5 3432.4 3281.4 3144.1 2979.3 2735.6 2395.8 2001.1 1630.4 1324.9
1022.9 683.1 415.3 209.4 17.2 0 0
6899.2 6010.2 5296.2 4733.3 4455.3 4469 4644.1 4880.9 5069.7 5169.2
5169.2 5045.7 4887.8 4719.6 4534.2 4338.6 4146.4 3937 3686.4 3429
3181.9 2900.4 2608.6 2354.6 2097.2 1750.5 1407.3 1156.7 957.6 762
559.5 346.7 161.3 44.6 0 0 0
6899.2 5886.6 5066.3 4383.2 3961 3779.1 3720.7 3713.9 3693.3 3662.4
3597.2 3473.6 3326 3151 2945 2776.8 2612.1 2485.1 2402.7 2368.4
2323.7 2227.6 2073.2 1877.5 1644.1 1400.4 1173.9 974.8 786 614.4
439.4 247.1 106.4 17.2 0 0 0
6899.2 5824.8 4911.8 4167 3676.1 3432.4 3305.4 3195.6 3072 2934.7
2811.2 2711.6 2598.3 2505.7 2395.8 2286 2169.3 2018.3 1850.1 1709.3
1565.2 1434.8 1321.5 1232.2 1132.7 1009.1 871.8 734.5 586.9 449.6
305.5 192.2 92.7 3.4 0 0 0
6899.2 5773.3 4819.1 4053.7 3538.8 3264.2 3096 2934.7 2780.3 2625.8
2478.2 2351.2 2231.1 2110.9 2001.1 1894.7 1781.4 1664.7 1554.9 1438.2
1328.3 1232.2 1146.4 1053.8 943.9 847.8 738 614.4 473.7 350.1
254 151 51.5 0 0 0 0
6899.2 5821.4 4850 4070.9 3514.8 3192.2 2975.9 2811.2 2670.4 2533.1
2395.8 2265.4 2131.5 2011.4 1901.6 1791.7 1678.5 1554.9 1431.3 1304.3
1194.5 1101.8 1022.9 954.2 885.6 810.1 707.1 593.8 494.3 408.5
315.8 216.2 78.9 0 0 0 0
6899.2 5848.8 4884.3 4094.9 3501.1 3109.8 2879.8 2732.2 2601.8 2464.5
2334 2203.6 2086.9 1977.1 1874.1 1764.3 1654.4 1530.9 1407.3 1283.7
1173.9 1094.9 1029.7 974.8 909.6 820.3 700.2 600.7 525.2 446.2
350.1 233.4 92.7 27.5 0 0 0
6899.2 5848.8 4922.1 4125.8 3490.8 3044.6 2800.9 2660.1 2529.7 2399.3
2255.1 2131.5 2025.1 1908.4 1795.2 1681.9 1565.2 1448.5 1331.8 1221.9
1132.7 1074.3 1019.4 961.1 871.8 748.3 597.2 525.2 449.6 367.3
267.7 140.7 58.4 13.7 0 0 0
6899.2 5965.5 5069.7 4269.9 3576.6 3058.3 2783.7 2636.1 2505.7 2395.8
2268.8 2148.7 2032 1918.7 1802 1688.8 1572 1458.8 1352.4 1256.3
1177.3 1115.5 1053.8 978.2 868.4 693.3 521.7 449.6 377.6 298.6
212.8 123.6 65.2 27.5 6.9 0 0
6899.2 6034.2 5169.2 4369.5 3652.1 3106.3 2800.9 2639.5 2512.5 2395.8
2275.7 2159 2045.7 1932.5 1822.6 1712.8 1599.5 1489.7 1386.7 1294
1215.1 1149.9 1081.2 995.4 875.3 693.3 514.9 442.8 367.3 291.8
202.5 120.1 68.6 34.3 17.2 0 0
6899.2 6061.7 5234.4 4455.3 3720.7 3192.2 2814.6 2656.7 2516 2416.4
2303.2 2189.9 2080 1970.2 1863.8 1760.8 1651 1541.2 1438.2 1335.2
1252.8 1184.2 1112.1 1033.2 885.6 703.6 545.8 477.1 398.2 319.2
226.5 137.3 82.4 51.5 30.9 13.7 0
6899.2 6253.9 5533.1 4788.2 4050.3 3401.5 2945 2691 2553.7 2443.9
2344.3 2241.4 2138.4 2035.4 1929 1822.6 1716.2 1606.4 1506.8 1410.7
1324.9 1246 1167 1077.8 967.9 827.2 652.2 556.1 473.7 391.3
298.6 188.8 116.7 75.5 54.9 27.5 0
6899.2 6398 5804.2 5141.8 4434.7 3761.9 3199 2776.8 2567.5 2443.9
2344.3 2244.8 2145.3 2042.3 1939.3 1829.5 1712.8 1606.4 1503.4 1407.3
1328.3 1246 1160.2 1064.1 957.6 840.9 707.1 593.8 511.4 429.1
343.2 247.1 127 75.5 48.1 24 0
6899.2 6535.3 6120 5594.8 5007.9 4362.6 3731 3123.5 2663.6 2467.9
2351.2 2244.8 2145.3 2042.3 1932.5 1826 1712.8 1599.5 1489.7 1373
1263.1 1160.2 1064.1 974.8 899.3 810.1 700.2 583.5 473.7 387.9
312.4 233.4 130.4 58.4 30.9 10.3 0
6899.2 6755 6555.9 6250.4 5756.2 5189.8 4623.5 4046.8 3298.6 2697.9
2413 2279.1 2169.3 2062.9 1959.9 1853.5 1743.7 1633.8 1520.6 1400.4
1287.2 1173.9 1070.9 974.8 882.1 786 683.1 583.5 473.7 360.4
278 195.6 123.6 65.2 30.9 13.7 0
6899.2 6981.5 7022.7 6981.5 6744.7 6374 5934.7 5447.3 4822.6 4015.9
3181.9 2564 2268.8 2135 2035.4 1939.3 1836.3 1747.1 1661.3 1558.3
1455.3 1328.3 1201.3 1084.6 992 902.7 992 1040 786 628.1
415.3 305.5 175.1 85.8 41.2 20.6 0
6899.2 7204.7 7503.3 7747 7843.1 7767.6 7523.9 7204.7 6906 6549.1
6003.3 5261.9 4393.5 3507.9 2790.6 2409.6 2299.7 2217.3 2073.2 1942.8
1843.2 1754 1627 1534.3 1616.7 1678.5 1414.2 1074.3 652.2 487.4
363.8 264.3 178.5 103 51.5 17.2 0
6899.2 7431.2 7990.7 8512.4 8900.3 9123.4 9137.1 9010.1 8890 8852.2
8828.2 8725.2 8522.7 8268.7 7946.1 7571.9 7101.7 6652 6494.1 7084.5
8364.8 9583.3 9765.2 8464.4 5972.4 3538.8 2090.3 1314.6 909.6 665.9
504.6 363.8 247.1 140.7 54.9 13.7 0
6899.2 7650.9 8436.9 9216.1 9868.2 10287 10486 10554.7 10623.3 10743.5
10928.8 11169.1 11457.4 11721.7 11986 12185.1 12500.9 13067.2 14124.4 15854.4
18099.2 20532.7 22908 24734 24946.8 23234.1 19945.8 15583.2 10880.8 6799.6
3950.7 2351.2 1338.6 504.6 154.5 6.9 0
6899.2 7729.8 8639.4 9542.1 10290.4 10784.7 11031.8 11138.2 11237.7 11375
11563.8 11790.4 12085.6 12384.2 12706.8 13146.2 13777.7 14697.6 16056.9 17941.3
20443.5 23745.5 28248.8 33836.8 37440.9 36569 33895.2 30215.6 26244.3 22475.5
18620.9 14368.1 9833.9 5780.2 2344.3 590.4 0
6899.2 7788.2 8776.7 9806.4 10623.3 11158.8 11423.1 11502 11543.2 11563.8
11615.3 11684 11773.2 11811 11931.1 12198.8 12669.1 13417.3 14629 16410.4
18809.7 22156.3 27191.6 34591.9 44432.7 47563.1 45036.8 42040.3 38724.6 35271.6
30177.9 23580.7 16434.4 10005.5 3950.7 1263.1 0
6899.2 7918.6 9085.6 10276.7 11261.8 11859 12030.6 11924.2 11670.2 11303
10897.9 10510.1 10125.6 9768.7 9593.6 9803 10716 12336.1 14296 16132.4
17872.6 19901.2 22674.6 26673.4 34331.1 43502.5 41631.8 37186.9 34269.3 32271.6
29426.2 25310.7 19774.2 13764 5382 885.6 0
6899.2 7987.2 9404.8 10702.3 11738.9 12243.4 12233.2 11797.2 11107.3 10379.6
9689.7 9113.1 8666.9 8406 8663.4 9943.7 12123.3 14786.9 17598 20560.2
23800.4 26886.2 29831.2 33246.4 38295.5 44741.6 45994.5 42671.9 38944.3 35124
30586.3 24493.8 17278.8 8364.8 3274.5 367.3 0
6899.2 8093.7 9473.5 10839.6 11896.8 12404.8 12188.5 11419.7 10448.3 9669.1
8975.8 8423.2 8028.4 7939.2 8684 10657.7 13589 17271.9 21813 27332.4
33383.7 39606.7 45826.3 51417.7 57771.1 63613.1 65092.5 62418.6 57321.4 50521.8
41580.4 29268.3 18995 10503.2 5066.3 586.9 0
6899.2 8100.5 9490.6 10839.6 11862.5 12315.5 12095.9 11347.6 10383.1 9518.1
8824.8 8282.4 7925.5 7976.9 9013.5 11340.7 14697.6 19098 24689.4 31053.1
37540.4 43890.4 50278.1 56861.5 64306.4 69719.4 70024.8 65754.9 58313.4 48469.2
38178.8 28358.7 18531.6 10781.2 4273.4 538.9 0
6899.2 8100.5 9456.3 10757.2 11694.3 12123.3 12071.8 11587.9 10843 10026.1
9298.4 8756.1 8382 8351.1 9168 11213.7 14213.7 17800.5 21991.5 26639
31283.1 35947.8 40430.5 44933.8 51105.3 57153.3 58769.9 55759.7 50642 43979.6
36541.6 28324.3 21332.5 12703.4 4822.6 425.6 0
6899.2 8007.8 9271 10455.2 11313.3 11752.6 11893.3 11814.4 11488.3 10997.5
10451.7 9926.6 9473.5 9229.8 9456.3 10565 12579.8 15178.2 17948.1 20515.6
22993.8 25170 27222.5 30092 35549.6 41031.2 40324.1 35669.7 31372.3 27572.6
22829 17155.2 11508.9 5598.3 1572 192.2 0
6899.2 8004.4 9133.7 10173.7 10925.4 11344.2 11584.4 11738.9 11817.8 11841.9
11800.7 11684 11539.8 11381.9 11357.9 11635.9 12487.2 13976.8 16063.7 18439
21160.9 24538.4 29000.5 34794.5 40883.6 42030 35652.6 27552.1 20265 14756
11581 8460.9 6137.2 3610.9 1005.7 41.2 0
6899.2 7815.6 8766.4 9641.7 10280.1 10664.5 10949.4 11196.6 11426.5 11718.3
12034.1 12349.9 12751.4 13135.9 13657.6 14436.8 15559.2 17162.1 19588.8 22897.7
26941.1 31633.2 37207.5 43440.7 45675.2 42383.5 34602.2 25966.3 17536.2 12648.5
9150.8 6106.3 3676.1 847.8 20.6 0 0
6899.2 7795 8687.5 9442.6 10019.2 10369.3 10626.8 10894.5 11148.5 11440.3
11797.2 12181.7 12658.8 13180.5 13832.7 14762.8 16046.6 17783.4 20076.2 23011
26810.6 31365.5 35587.4 38038.1 37571.3 33974.1 27308.3 19811.9 12713.7 9037.6
6236.7 3909.5 2176.2 473.7 0 0 0
